??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22593.2205 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs with screw over M16
Bill of material
22593.2205 Support Leg
BESTNR
Ref. No.
22593.2205
MAT
Material
Rostfreier Stahl
ROT
°
D1
80 mm
D2
Thread
M20
L1
75 mm
H1
3.0 mm
L2
19 mm
SW1
15 mm
SW2
10 mm
SW3
30 mm
G
Weight
347 g
Embedded user actions